chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15U-M30-VN44X | TURCK - Your Global Automation Partner
Inductive Sensor
BI15U-M30-VN44X
Order ID no. 1634888
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
1
In Stock
Price Group
E2
List Price
€ 96,70
Item Total
€ 96,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI15U-M30-VN44X
Contact Support