chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3U-MT12HE-AN6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3U-MT12HE-AN6X2-H1141
Order ID no. 1634230
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
Duroplast
Rated switching distance (mm)
3
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
€ 97,45
home
Turck-Shop
Others
BI3U-MT12HE-AN6X2-H1141
Item Total
€ 97,45
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support