chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI6-EM12-VP6X-H1141/3GD | TURCK - Your Global Automation Partner
Inductive Sensor
NI6-EM12-VP6X-H1141/3GD
Order ID no. 1633107
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6-GF30-X
Rated switching distance (mm)
6
Switching element function
Complementary contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€ 144,30
home
Turck-Shop
Others
NI6-EM12-VP6X-H1141/3GD
Item Total
€ 144,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support