chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50U-CK40-VP6X2-H1141/S1120 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI50U-CK40-VP6X2-H1141/S1120
Order ID no. 1625850
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF20-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E2
List Price
€ 111,25
home
Turck-Shop
Others
NI50U-CK40-VP6X2-H1141/S1120
Item Total
€ 111,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support