chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50U-CP40-AN6X2/S10 | TURCK - Your Global Automation Partner
Inductive Sensor
NI50U-CP40-AN6X2/S10
Order ID no. 1625824
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PA6-GF30-X
Rated switching distance (mm)
50
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E2
List Price
€ 138,90
home
Turck-Shop
Others
NI50U-CP40-AN6X2/S10
Item Total
€ 138,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support