chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-CP40-AN6X2/S10-S97 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-CP40-AN6X2/S10-S97
Order ID no. 1623001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.15
In Stock
Price Group
E1
List Price
€130.60
home
Turck-Shop
Others
BI15-CP40-AN6X2/S10-S97
Item Total
€130.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support