chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q10S-VN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q10S-VN6X
Order ID no. 1609341
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
Complementary contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€59.70
Item Total
€59.70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI2-Q10S-VN6X
Contact Support