chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-Q08-AN6X2-0.7-PSG3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5U-Q08-AN6X2-0.7-PSG3M
Order ID no. 1608912
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
0.7
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E1
List Price
€ 82,00
Item Total
€ 82,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI5U-Q08-AN6X2-0.7-PSG3M
Contact Support