chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-Q14-AN6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-Q14-AN6X2
Order ID no. 1608320
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching element function
NO contact
Switching frequency (kHz)
0.25
home
Turck-Shop
Others
BI10-Q14-AN6X2
In Stock
Price Group
E1
List Price
€ 57,70
Item Total
€ 57,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support