chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-H08-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-H08-AP6X
Order ID no. 16043
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Electrical connection
Cable
Design
Smooth barrel
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1.5
Switching element function
NO contact
Switching frequency (kHz)
2
In Stock
Price Group
E1
List Price
€84.80
home
Turck-Shop
Others
BI1.5-H08-AP6X
Item Total
€84.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support