chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
NI40-CP40-AP6X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI40-CP40-AP6X2
Order ID no. 1603200
home
Home
Loading...
Technical Data
Downloads
Special features
Sn +
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Terminal chamber
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
40
Switching element function
NO contact
Switching frequency (kHz)
0.15
In Stock
Price Group
E1
List Price
€123.65
home
Turck-Shop
Others
NI40-CP40-AP6X2
Item Total
€123.65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support