chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI25NF-Q20-AN6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI25NF-Q20-AN6X2-H1141
Order ID no. 1602710
home
Home
Loading...
Technical Data
Downloads
Special features
Selective NF
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
68 mm x 40 mm x 20 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
25
Switching element function
NO contact
Switching frequency (kHz)
0.25
In Stock
Price Group
E1
List Price
€119.20
home
Turck-Shop
Others
NI25NF-Q20-AN6X2-H1141
Item Total
€119.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support