chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
NI25-CQ40/S1102 15M
Order ID no. 1602413
In Stock
Price Group
C1
List Price
€ 972,20
Item Total
€ 972,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
NI25-CQ40/S1102 15M
Technical Data
Downloads
Ambient temperature max. (°C)
250
Ambient temperature min. (°C)
0
Cable length (m)
15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
52 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
AL
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP60
Quality active face
PEEK
Rated switching distance (mm)
25
Switching element function
NO contact