chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI7-Q08-AP6X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
BI7-Q08-AP6X2
Order ID no. 1601600
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Zamak
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
7
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
0.5
home
Turck-Shop
Others
BI7-Q08-AP6X2
In Stock
Price Group
E1
List Price
€ 103,30
Item Total
€ 103,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support