chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NIMFE-EMT12/6.2L101-UN6X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
NIMFE-EMT12/6.2L101-UN6X-H1141
Order ID no. 1600615
home
Home
Loading...
Technical Data
Downloads
Special features
Weld nut sensor, PTFE-coated
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Electrical connection
Connector
Connector type
M12 x 1
Design
Threaded barrel
Construction size
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Housing surface
PTFE-coated
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
1.4301 (AISI 304)
Switching element function
Connection programmable
In Stock
Price Group
E1
List Price
€327.20
home
Turck-Shop
Others
NIMFE-EMT12/6.2L101-UN6X-H1141
Item Total
€327.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support