chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3U-EG12SK-VN4X | TURCK - Your Global Automation Partner
Inductive Sensor
BI3U-EG12SK-VN4X
Order ID no. 1580701
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Threaded barrel
Electrical connection
Terminal chamber
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
3
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
€ 107,70
Item Total
€ 107,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI3U-EG12SK-VN4X
Contact Support