chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
1105474 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
1105474
Order ID no. 1560310
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30
Switching element function
NO contact
Switching frequency (kHz)
0.3
In Stock
Price Group
A1
List Price
€ 142,40
home
Turck-Shop
Others
1105474
Item Total
€ 142,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support