chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI-05B8E-2I2500-C | TURCK - Your Global Automation Partner
Incremental Encoder
RI-05B8E-2I2500-C
Order ID no. 1544034
home
Home
Loading...
Technical Data
Downloads
Special features
Compact
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Electrical connection
Cable
Design
Hollow shaft
Encoder line
Industrial-Line
Technology
Optical
Housing material
Aluminum chromated
Output function
Push-Pull 7272
Output type
Incremental
Measuring principle
Optical
Protection class
IP65
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Protection class shaft
IP50
Resolution incremental (ppr)
2500
Shaft diameter D (mm)
8 mm
Shaft Type
Hollow shaft
In Stock
Price Group
F3
List Price
€371.10
home
Turck-Shop
Others
RI-05B8E-2I2500-C
Item Total
€371.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support