chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Incremental Encoder
RI-04S6C-2H360-C
Order ID no. 1544022
In Stock
Price Group
F3
List Price
€305.80
home
Turck-Shop
Others
RI-04S6C-2H360-C
Technical Data
Downloads
Base unit
PCE
Special features
Compact
EAN/UPC code
4047101253177
Gross weight
60
Height
0
Length
0
Net weight
60
Dimension unit
MMT
Weight unit
GRM
Volume
0
Width
0
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Electrical connection
Cable
Design
Solid shaft
Encoder line
Industrial-Line
Technology
Optical
Housing material
Aluminum chromated
Output function
Push-Pull/HTL
Output type
Incremental
Measuring principle
Optical
Protection class
IP65
Flange diameter (mm)
36.5
Flange type
Clamping flange
Protection class shaft
IP50
Resolution incremental (ppr)
360
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Item Total
€305.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support