chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-M12-LU/S1256 5M | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-M12-LU/S1256 5M
Order ID no. 1535607
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Measuring range (mm)
0.5
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA12-GF30
In Stock
Price Group
E1
List Price
€ 148,35
Item Total
€ 148,35
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI5-M12-LU/S1256 5M
Contact Support