chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI3.5-K10-Y1 2M | TURCK - Your Global Automation Partner
Inductive Sensor
SI3.5-K10-Y1 2M
Order ID no. 10365
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Slot sensor
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
3.5
Switching frequency (kHz)
3
In Stock
Price Group
E1
List Price
€56.15
home
Turck-Shop
Others
SI3.5-K10-Y1 2M
Item Total
€56.15
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support