chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
NI20-CP40-Y1X/S10 | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-CP40-Y1X/S10
Order ID no. 10121
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Switching frequency (kHz)
0.15
In Stock
Price Group
E1
List Price
€87.05
home
Turck-Shop
Others
NI20-CP40-Y1X/S10
Item Total
€87.05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support