chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-P30-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-P30-Y1
Order ID no. 10097
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching frequency (kHz)
0.5
In Stock
Price Group
E1
List Price
€65.65
home
Turck-Shop
Others
BI10-P30-Y1
Item Total
€65.65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support