chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
W2T430431 | TURCK - Your Global Automation Partner
Inductive Sensor
W2T430431
Order ID no. 1008737
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
37
Design
Rectangular
Dimensions (L x W x H)
107 mm x 86,5 mm x 50 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PVDF
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67, IP68
Quality active face
PVDF
Rated switching distance (mm)
60
Switching frequency (kHz)
0.1
In Stock
Price Group
A1
List Price
€ 696,30
Item Total
€ 696,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
W2T430431
Contact Support