chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-G08-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
NI2-G08-Y1
Order ID no. 10053
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Switching frequency (kHz)
5
In Stock
Price Group
E1
List Price
€70.35
home
Turck-Shop
Others
NI2-G08-Y1
Item Total
€70.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support