chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EG08-Y1-V1130 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EG08-Y1-V1130
Order ID no. 1003732
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching frequency (kHz)
5
In Stock
Price Group
E1
List Price
€ 60,50
Item Total
€ 60,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI3-EG08-Y1-V1130
Contact Support