chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-EG08K-Y1 4M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-EG08K-Y1 4M
Order ID no. 1003603
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
4
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching frequency (kHz)
5
In Stock
Price Group
E1
List Price
€ 54,10
home
Turck-Shop
Others
BI1.5-EG08K-Y1 4M
Item Total
€ 54,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support