chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI0.8-EG05-Y1/S100 | TURCK - Your Global Automation Partner
Inductive Sensor
BI0.8-EG05-Y1/S100
Order ID no. 1003201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Gehäusedurchmesser (mm)
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Rated switching distance (mm)
0.8
Switching frequency (kHz)
5
In Stock
Price Group
E1
List Price
€ 84,35
Item Total
€ 84,35
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI0.8-EG05-Y1/S100
Contact Support