chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EH04-Y1-V1330 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH04-Y1-V1330
Order ID no. 1003044
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Connector type
M8 x 1
Design
Smooth barrel
Electrical connection
Connector
Gehäusedurchmesser (mm)
⌀ 4 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching frequency (kHz)
5
In Stock
Price Group
E1
List Price
€ 66,00
home
Turck-Shop
Others
BI1-EH04-Y1-V1330
Item Total
€ 66,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support