- Ambient temperature max. (°C)
- 70
- Ambient temperature min. (°C)
- -40
- Connection technology signal
- M12
- Dimensions (L x W x H)
- 230,4 mm x 60,4 mm x 34,8 mm
- Network protocol
- Modbus TCP, EtherNet/IP, PROFINET
- Fieldbus connection technology
- 2 x M12, 4-pin, D-coded
- Fieldbus transmission rate
- 10/100 Mbps
- Installation area
- non-Ex
- Output voltage
- 24 VDC from potential group
- Voltage supply connection
- M12, L-coded
- Device type
- I/O Module, Compact station, Field Logic Controller (ARGEE)
- Protection class
- IP65, IP67, IP69K
- Signal type
- Sorter line, Digital input, Digital input/output