chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
HF Read/Write Head
TNLR-Q80-H1147/C64
Order ID no. 100051555
In Stock
Price Group
D1
List Price
€456.30
Item Total
€45,630.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Radio communication and protocol standards
ISO 15693, NFC Type 5
Technology
HF RFID
Read/Write distance max. (mm)
215
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
92 mm x 80 mm x 40 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Yellow
Mounting conditions
Non-flush
Operating voltage
DC
Protection class
IP67
Switching element function
Read/Write
home
Turck-Shop
Others
TNLR-Q80-H1147/C64