chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CMVT-QR20-IOLX3-H1141/3GD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vibration & Temperature Sensor
CMVT-QR20-IOLX3-H1141/3GD
Order ID no. 100051195
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
71,6 mm x 62,6 mm x 20 mm
Housing material
Plastic
Housing quality
Ultem
Function
Vibration/temperature sensor
Protection class
IP68, IP69K
In Stock
Price Group
D2
List Price
€256.50
home
Turck-Shop
Others
CMVT-QR20-IOLX3-H1141/3GD
Item Total
€256.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support