chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSS56PKB-1/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
M12 Power Cable
RSS56PKB-1/TXL
Order ID no. 100031375
home
Home
Loading...
Technical Data
Downloads
Current (A)
16
Voltage (V)
600
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Cable color
Black
Core cross-section (mm²)
1.5
Cable diameter (mm)
10.4
Cable length (m)
1
Cable quality
PUR
Plug body
Plastic
Coupling nut/screw material A
Brass
Number of pins
4+PE
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Application
Power
Design
Connection Cable
In Stock
Price Group
K2
List Price
€48.40
RSS56PKB-1/TXL
Item Total
€48.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support