chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Temperature Detection
TTMS-206A-G1/4-LI6-H1140-L50-25/100°C
Order ID no. 100028334
In Stock
Price Group
D2
List Price
€159.40
Item Total
€797.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Detection type
medium contact
Electrical output
Current output (2-wire)
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display (integrated probe)
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Immersion depth L (mm)
50
Process connection
G 1/4″ male thread
Mounting conditions
Immersion sensor
Measuring range
-25...100 °C
Operating voltage
DC
Output function
Analog output
Protection class
IP67
home
Turck-Shop
Others
TTMS-206A-G1/4-LI6-H1140-L50-25/100°C