chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Pressure Transmitter
PT400R-2004-U3-H1143/X/R
Order ID no. 100028190
In Stock
Price Group
J1
List Price
€146.20
Item Total
€146.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
PT400R-2004-U3-H1143/X/R
Technical Data
Downloads
Electrical output
Voltage output (3-wire)
Approvals
cULus
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Stainless steel 1.4435 (AISI 316L)
Process connection
G 1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Media temperature max. (°C)
135
Media temperature min. (°C)
-40
Pressure range
0...400 bar
Operating voltage
DC
Output function
Analog output voltage
Pressure type
Relative pressure
Protection class
IP67