chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Temperature Detection
TTMS-206TA-G1/2-LI6-H1140-I090 -30/90°C
Order ID no. 100027959
In Stock
Price Group
D2
List Price
€162.00
Item Total
€810.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TTMS-206TA-G1/2-LI6-H1140-I090 -30/90°C
Technical Data
Downloads
Detection type
medium contact
Electrical output
Current output (2-wire)
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Electrical connection
Connector
Connector type
M12 x 1
Design
Without display (integrated probe)
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Process connection
G 1/2″ male thread
Mounting conditions
Immersion sensor
Measuring range
-30...90 °C
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Contact Support