chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-E-113T8C-2B2048-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-E-113T8C-2B2048-H1181
Order ID no. 100011541
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP64
Protection class shaft
IP64
Resolution incremental (ppr)
2048
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Technology
Optical
In Stock
Price Group
G1
List Price
€ 242,15
Item Total
€ 242,15
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
REI-E-113T8C-2B2048-H1181
Contact Support