chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-E-118T6S-3C13S12M-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Rotative measurement
REM-E-118T6S-3C13S12M-H1181
Order ID no. 100011505
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
SSi
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Efficiency-Line
Flange diameter (mm)
58
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output type
Absolute multiturn
Protection class
IP64
Protection class shaft
IP64
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Optical
In Stock
Price Group
G1
List Price
€ 507,80
Item Total
€ 507,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
REM-E-118T6S-3C13S12M-H1181
Contact Support