chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT0.1R-1530-I2-H1143/D840 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT0.1R-1530-I2-H1143/D840
Order ID no. 100004235
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Approvals
cULus
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Material pressure transducer
Ceramic Al₂O₃
Media temperature max. (°C)
85
Media temperature min. (°C)
-15
Operating voltage
DC
Pressure range
0...0,1 bar
Pressure type
Relative pressure
Process connection
G 1/2″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
Protection class
IP67
In Stock
Price Group
D2
List Price
€ 283,25
home
Turck-Shop
Others
PT0.1R-1530-I2-H1143/D840
Item Total
€ 283,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support