chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Inductive Sensor
161-655.244
Order ID no. 100004203
In Stock
Price Group
E1
List Price
€ 89,90
Item Total
€ 89,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.115
Connector type
AMP Superseal
Design
Threaded barrel
Electrical connection
Cable with connector
Gehäusedurchmesser (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Nickel Plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
2.8
home
Turck-Shop
Others
161-655.244