chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SNNE-04A-1119/3GD | TURCK - Your Global Automation Partner
piconet Extension Module for IP-Link 4 analog outputs 4...20 mA
SNNE-04A-1119/3GD
Order ID no. 100002365
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connection technology signal
M12
Device type
Extension module
Dimensions (L x W x H)
126 mm x 30 mm x 26,5 mm
Installation area
non-Ex, zone 2
Network protocol
CANopen, DeviceNet, EtherNet/IP, Modbus TCP, PROFIBUS-DP, PROFINET
Number of channels
4
Operating voltage
DC
Protection class
IP67
Signal type
Analog output
Voltage supply connection
2 x M8
In Stock
Price Group
D1
List Price
€ 415,75
Item Total
€ 415,75
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SNNE-04A-1119/3GD
Contact Support