chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SNNE-0404D-1104/3GD | TURCK - Your Global Automation Partner
piconet Extension Module for IP-Link
SNNE-0404D-1104/3GD
Order ID no. 100002363
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Connection technology signal
M12
Dimensions
126 mm x 30 mm x 26,5 mm
Network protocol
PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET
Installation area
zone 2, non-Ex
Number of channels
8
Operating voltage
DC
Output voltage
20…29 VDC from load voltage
Voltage supply connection
2 x M8
Device type
Extension module
Protection class
IP67
Signal type
Digital output, Digital input, Digital input/output
In Stock
Price Group
D1
List Price
€159.50
home
Turck-Shop
Others
SNNE-0404D-1104/3GD
Item Total
€159.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support