chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI20P1-QR20-LU4X2-0.15-DT04-3P | TURCK - Your Global Automation Partner
Miniature Encoder
RI20P1-QR20-LU4X2-0.15-DT04-3P
Order ID no. 100000179
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
0.22
Electrical connection
Cable with connector
Connector type
Deutsch DT04-3P
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Encoder line
Premium-Line
Technology
Contactless
Housing material
Plastic
Housing quality
Ultem
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Measuring principle
Inductive
Protection class
IP68, IP69K
Resolution
0.09°
Flange type
Flange without mounting element
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
home
Turck-Shop
Others
RI20P1-QR20-LU4X2-0.15-DT04-3P
In Stock
Price Group
G1
List Price
€127.35
Item Total
€127.35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support