chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSM-WKM20-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable Extension Cable
RSM-WKM20-5M
Order ID no. 6915263
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
6.2
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
9
Design
Extension Cable
Number of pins
2
Number of Pins
2
Plug body
Plastic
Voltage (V)
600
Key Features
Cable length (m)
5
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 84,25
Item Total
€ 84,25
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RSM-WKM20-5M
Contact Support