chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSM31-5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
7/8” Round connector Male 7/8”
WSM31-5M
Order ID no. 6915231
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
7.3
Cable length (m)
5
Cable quality
PVC
Core cross-section (mm²)
0.83
Current (A)
9
Design
Connection Cable
Number of pins
3
Plug body
Plastic
Voltage (V)
300
Key Features
Cable length (m)
5
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 62,00
Item Total
€ 62,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
WSM31-5M
Contact Support