chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM61-2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Cable PVC Cable Jacket
RKM61-2
Order ID no. 6914811
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Yellow
Cable diameter (mm)
8.4
Cable length (m)
2
Cable quality
PVC
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
8
Design
Connection Cable
Number of pins
6
Plug body
Plastic
Voltage (V)
600
Key Features
Cable length (m)
2
Cable quality
PVC
In Stock
Price Group
K1
List Price
€ 59,15
Item Total
€ 59,15
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
Cordsets
RKM61-2
Contact Support