chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKS5.409T-2-RKS5.409T/TXL3207 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Aktuator- und Sensorleitung / PUR Verbindungsleitung
RKS5.409T-2-RKS5.409T/TXL3207
Order ID no. 6632453
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
5.3
Cable length (m)
2
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Female, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
5
Number of Pins
5
Plug body
Plastic
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Voltage (V)
250
Key Features
Cable length (m)
2
Cable quality
PUR
In Stock
Price Group
H1
List Price
€ 45,35
home
Turck-Shop
Connectivity
Cordsets
RKS5.409T-2-RKS5.409T/TXL3207
Item Total
€ 45,35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support