chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKE4.4T-1-RSE4.4T/TXPB001 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Extension Cable
RKE4.4T-1-RSE4.4T/TXPB001
Order ID no. 100047041
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Application
Signal
Cable color
Black
Cable diameter (mm)
4.5
Cable quality
PUR
Connector A
Female, M12 x 1, Straight, A-coded
Connector B
Male, M12 x 1, Straight, A-coded
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of pins
4
Number of Pins
4
Plug body
Plastic
Special features
Suitable for drag chain use, Suitable for use with robots
Key Features
Cable quality
PUR
home
Turck-Shop
Connectivity
Cordsets
RKE4.4T-1-RSE4.4T/TXPB001
Item Total
€ 102,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
€ 102,20