Pressure Transmitter
PT1R-1004-I2-CM2.0/O
Order ID no. 100006532In Stock | |
Price Group | J1 |
List Price | €141.25 |
Item Total€141.25
Quantity
- Design
- Without display
- Process connection
- G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Electrical output
- Current output (2-wire)
- Protection class
- IP67
- Electrical connection
- Cable
- Connector type
- Open end
- Housing material
- Stainless-steel/Plastic
- Housing quality
- 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
- Ambient temperature min. (°C)
- -30
- Ambient temperature max. (°C)
- 85
- Approvals
- cULus
- Output function
- Analog output current
- Media temperature min. (°C)
- -15
- Media temperature max. (°C)
- 125
- Pressure type
- Relative pressure
- Pressure transducer material
- Ceramic Al₂O₃
- Operating voltage
- DC
- Pressure range
- 0…1 bar
Key Features
- Electrical output
- Current output (2-wire)
- Process connection
- G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Pressure range
- 0…1 bar