chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PT10R-2003-U1-H1144 | TURCK - Your Global Automation Partner
Pressure Transmitter
PT10R-2003-U1-H1144
Order ID no. 100002894
home
Home
Loading...
Technical Data
Design
Without display
Process connection
1/4″ NPT-18 male thread
Electrical output
Voltage output (3-wire)
Protection class
IP67
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Approvals
cULus
Output function
Analog output voltage
Media temperature min. (°C)
-40
Media temperature max. (°C)
125
Pressure type
Relative pressure
Pressure transducer material
Stainless steel 1.4016 (AISI 430)
Operating voltage
DC
Pressure range
0…10 bar
Key Features
Electrical output
Voltage output (3-wire)
Process connection
1/4″ NPT-18 male thread
Pressure range
0…10 bar
In Stock
Price Group
J1
List Price
€141.25
home
Turck-Shop
Sensors
Pressure Sensors
PT10R-2003-U1-H1144
Item Total
€141.25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support